/content/hbtbt/dk/en/search-results.html

Emergency Voice / Alarm Communications System

Voice Control Unit

Voice Control Units are built-in with MP3 decoder for distribution of messages in up to 6 speaker courses per module and 5 built-in standard messages, as well as test tone. They have 3 Mb Flash voice storage with possibility of up to 12 messages.

Overview

Voice Control Units can be connected to up to 2 amplifiers, Audio input for connection of ITS-2 control panel. The device is full monitored and monitors speaker courses, amplifiers, voice storage, audio lines and power supply. They have 3 Mb Flash voice storage with possibility of up to 12 messages.