/content/hbtbt/dk/en/search-results.html

Horns & Sounders

e2S Alarm Sounder Horn

e2S Alarm Sounder Horns is UL/cULs approved for Class I Div 2 and Class II Div 2 as well as IECEx and ATEX certified for Zone 2 and 22 applications.

Overview

The e2S Alarm Sounder Horns With a maximum sound level output of 121dB(A) at 1 metre and a choice of 45 alarm tones and 3 remotely selectable stages the E2xS121 alarm sounder horn is suitable for all signaling applications with high ambient noise levels. The E2x range features enclosures manufactured from lightweight, corrosion proof PPS and high impact, fire-retardant ABS re-entrant flare horns; both of which are suitable for the harshest of environments. The hazardous area alarm horn sounder is UL/cULs approved for Class I Div 2 and Class II Div 2, as well as IECEx and ATEX, certified for Zone 2 and 22 applications.

Features & Benefits:
  • Automatic synchronisation on the multi-sounder system
  • Very large termination area
  • Ratchet adjustable stainless steel ‘U’ bracket
Certifications:
  • ATEX certificate: DEMKO 06 ATEX 0421554X
  • EN60079-0:2012+A11:2013
  • EN60079-15:2010
  • EN60079-31:2014
  • IECEx certificate: IECEx ULD 14.0012X
  • IEC 60079-0:2011
  • IEC 60079-15:2010
  • IEC 60079-31:2013
  • UL File ref: E230764
  • CE
  • cULus Listed
Specifications

Others

  • Maximum Operating Voltage
    • 24 volt
  • Product Type
    • Sounder

Others

  • Maximum Operating Voltage
    • 24 volt
  • Product Type
    • Sounder
  • Maximum Operating Voltage : 24 volt
  • Product Type : Sounder