Paneles web
IQVIEW for IQ5
IQ™VIEW Single Controller Display for IQ™5 is designed for use with IQ5 controllers
Trend’s next generation IQ™VIEW Single Controller Display for IQ™5 has been developed to give you the same great user experience and ease of use, whilst providing a software centric solution that meets the needs of every application.
Features & Benefits:- The IQ™VIEW application is hosted on the IQ™5 webserver
- Activate the IQVIEW application via license unlock
- Future re-use capability, since technology will be extended in the IQ™5 series of controllers for network display purposes
- Delivered to a 5” or 7" TFT color display, LED backlight, PCAP touchscreen
- Available to order as a bundle which is “display+license” or “license only”
- Concurrent ports: 2 Ethernet Ports, 1 USB Port, 1 CAN Port, 1 serial Port
- UL 61010-1
- CE
- UKCA