Relés
Form C Relay
The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events.
The Li-ion Tamer Rack Monitoring system is a device that monitors lithium-ion battery off-gas events. Off-gas events occur early in the failure mode of lithium-ion batteries and very early detection of these events allow proper mitigation steps to be taken to avoid a catastrophic thermal runaway failure.
Features & Benefits:- Early warning of lithium-ion battery failures
- Extended product lifetime
- Calibration-free product
- Highly reliable output signal
- Low power consumption
- Compatible with all lithium-ion battery form factors and chemistries
- Easy installation
- Independent and redundant perspective on battery health
- Auto diagnostic capabilities
- Reduction/removal of false positive signal
- CE
- EN 61326 for EU Directive (2014/30/EU)
- RoHS 3 EU 2015/863
Otros
Inicie sesión para ver las referencias disponibles según su cuenta.