Bocinas y sirenas
Day Alarm Bus-1
The day alarm detector is used for monitoring two emergency exit doors or one emergency exit door having two door leaves.
The day alarm detector is used for monitoring two emergency exit doors or one emergency exit door having two door leaves. The device can simply be mounted on-site. It is connected via the BUS-1 of a suitable hazard detection system. The criterion for triggering an alarm are the door contacts at the doors to be monitored.
Features & Benefits:- Monitors the opening of emergency exit doors
- Displays the “Disconnection” operating state by means of a yellow LED
- 2 door contact connections
- Integrated acoustic alarm signalling device (buzzer)
- Housing cover tamper monitored
- Semiconductor outputs for “Alarm” and “Disconnection operating state”
- For use on intrusion detection systems with BUS-1 technology.
Otros
Catálogo
Inicie sesión para ver las referencias disponibles según su cuenta.