-
Location
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
-
Services
Services
-
Professional Services
Need another layer of expertise? Contact our Professional Services people.
-
HIS Integrator Training
Get knowledge and tools to best deploy and operate our security solutions.
-
Training Videos and Webinars
Solve security challenges with industry experts and the latest technologies.
-
Contact Us
Need more information? We’d be happy to help, contact us today!
-
Professional Services
-
Partnerships
Partnerships
-
Honeywell Security Partner Program
Security Partners get special training, marketing tools, rewards and more.
-
Dealer Locator
Find a Honeywell partner, integrator or authorized distributor near you.
-
Integrator Certification Training
Offer the industry’s highest level of dealer and end-user satisfaction.
-
Distributors
Find a distributor who will listen to your unique challenges.
-
Honeywell Security Partner Program
-
Location
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
You are browsing the product catalog for
You are viewing the overview and resources for
60 SERIES CAMERAS NIS2 NDAA COMPLIANCE
A complete range of smart, secure and affordable Cameras designed for traffic monitoring, healthcare and retail environments.
Protect your building, your data, and your bottom line
Honeywell is taking quality and reliability to the next level with the 60 Series IP cameras suited for a wide range of indoor or outdoor applications. Choose from 4MP or 5MP dome or bullet cameras or 2MP or 5MP speed dome (PTZ) models.
360° Multi-Sensor and Bi-Spectrum Thermal cameras joined the range in 2025. All models offer exceptional picture clarity, flexible system integration, secure data transmission and easy installation.
PTZ
HC60WZ4R40KI
- 450m IR – 4MP No WIPER
- 5.3 – 212mm lens
Dome Camera
HC60W45R4*
- 50m IR – 5MP
- 7 – 22mm lens
Multi Sensor
HC60WM20R1
- 4x Sensor 5MP 30m IR
- 2.7 – 13.5mm lens
Bullet Camera
HC60WB5R5*
- 60m IR 5MP
- 5 – 50mm lens
Thermal Bullet Camera
HC60TB4R1VT09
- 60m IR 5MP
- 9 – 50mm lens
Honeywell emphasizes security with encrypted data transmission and user authentication, ensuring compliance with European NIS2 and U.S. NDAA standards. User-friendly interfaces allow for remote monitoring via mobile devices or computers, providing accessible surveillance from anywhere.
NEW Bi-Spectrum Thermal cameras offer high-resolution imaging for accurate temperature monitoring, enhancing safety in industries like manufacturing, healthcare, and security through reliable detection of heat signatures.
Make your premises smart and secure, speak with us today
Contact Us
Copyright © 2026 Honeywell International Inc.