Horns & Sounders
SenTRI Electronic Sounder
The SenTRI electronic sounders incorporate sound and strobe effects in one range of alarm devices. There is the option to use the HandiLink Infrared remote control to turn on individual sounders and adjust the volume remotely.
The SenTRI electronic sounders incorporate sound and strobe effects in one range of alarm devices. The SenTRI Sounder Strobe has been designed to assist with compliance to the fire detection and alarm requirements of the Disability Discrimination Act part III. As an aid to commissioning, there is the option to use the HandiLink Infrared remote control to turn on individual sounders and adjust the volume remotely. This means physical access is not required to make this adjustment during the commissioning process. Password access at the control panel is required to enable this feature so it is not possible to make this adjustment accidentally or maliciously.
Features & Benefits:- High efficiency design allows more devices per loop e.g. up to 200 sounders can be powered per loop
- The strobe option is equivalent to a standard 3w xenon strobe and uses 1/20th of the power
- The strobe element of the sounders is fully monitored for circuit failures
- All tones and strobe signals are synchronised across loops in the same control panel
- Complements the SenTRI sensor with complex sound signals
- The HandiLink remote control makes it much easier to adjust the sound level in situ
- Products incorporate innovative design features which are patented
- High intensity flashing strobe conforms to the Disability Discrimination Act (DDA) part III
- EN54 Part 3
Others
- Product Type
- Sounder
Others
- Product Type
- Sounder
- Product Type : Sounder