Speakers
Electronically Steerable Line Array LFI-220H
The LFI-220H series is generally used where conventional methods of Sound, due to difficult acoustic conditions, does not get any further. The Electronically Steerable Line Array is an active, electronically inclinable line source in black or white.
The LFI-220H Electronically Steerable Line Array is an active, electronically inclinable line source in black or white. Its integrated digital 16-channel DSP power amplifiers are excellent on the system Voted. It is equipped with 16x4 "neodymium speakers, which stand out through their particularly long stroke. The LFI series is generally used where conventional methods of Sound, due to difficult acoustic conditions, does not get any further and where excellent speech intelligibility in these projects, in conjunction with a high sound pressure arrives. The system transmits the programming in real time, so you save a lot of time when setting up.
Two separate radiation beams are also possible and these can be equipped with variable acoustic Beam center are also operated, this is also an important feature for system integration according to EN 60849 / DIN VDE 0828. The Linea Focus can only be used with the Fohhn Audio Soft V3 can be configured. Various mounting brackets are optionally available, depending on the application.
Features & Benefits:- Excellent speech intelligibility
- System transmits programming in real time, so it will save a lot of time when setting up
- Mounting brackets are available
- EN 60849
Others
- Speaker Shape
- Column
- Compatible Environments
- Public Address & Voice Alarm System
- Brand
- Esser
Others
- Speaker Shape
- Column
- Compatible Environments
- Public Address & Voice Alarm System
- Brand
- Esser
- Speaker Shape : Column
- Compatible Environments : Public Address & Voice Alarm System
- Brand : Esser