Standard Software Support Agreements
PView 7 Control Software License
The PView 7 HD-ready control softwares provide you with a functional control instrument for one or more recorders. PView 7 provides many useful features and functions for video image display in the user area as well as the administration.
The PView 7 HD-ready control softwares provide you with a functional control instrument for one or more recorders. PView 7 provides many useful features and functions for video image display in the user area as well as the administration. All the digital recorder’s important user options can be accessed via LAN/WAN. PView 7 therefore not only enables recorder configuration and management over the network but also extensive interrogation of current or recorded data.
Live picture transmission, backup, virtual tours or synchronization are just some of the functions which make it easy to monitor with PView 7 software. It is possible to trigger message display in the PView window through PGuard advance. User-friendly functions ensure convenient operation. A variety of different picture compression processes and transmission coding for live and archived pictures can be decoded. It also guarantees compatibility to all the rest of the Dall Meier product range.
Features & Benefits:- Full HDTV
- 16:9 image format
- Joystick control
- Digital zooming in the image possible
- Display of third-party IP cameras
- Support of matrix functionality
- Management software for camera control