-
Posizione
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
-
Servizi
Servizi
-
Servizi Professionali
Contatta il nostro personale dei servizi professionali.
-
Formazione per integratori HIS
Ottieni conoscenze e strumenti per implementarli al meglio.
-
Formazione Certified Professional Development CPD
Il nostro programma di specificazione fornisce supporto, consulenza e accreditamento CPD.
-
Video di formazione e webinar
Risolvi le sfide della sicurezza con esperti del settore e le tecnologie più recenti.
-
Servizi Professionali
-
Partnership
Partnership
-
Honeywell Security Partner Program
I partner della sicurezza ricevono una formazione speciale, premi e molto altro.
-
Trova un rivenditore
Trova un partner, un integratore o un distributore autorizzato Honeywell vicino a te.
-
Formazione per la certificazione degli integratori
Offrire il più alto livello di soddisfazione dei concessionari e degli utenti finali del settore.
-
Honeywell Security Partner Program
-
Posizione
-
North America
-
Europe
-
Middle East
-
Asia Pacific
- |
- < Back to Building Automation
- |
Stai sfogliando il catalogo prodotti per
Stai visualizzando la panoramica e le risorse per
ACS PRO - Powerful, flexible and expandable
The intelligent, flexible and scalable access control solution for 2 to 16 doors.
ACS PRO - the new highlight in access control
ACS PRO is the professional, powerful, flexible and expandable access control system in our MB-ACS range, which is now also available as a cost-effective 2-door controller.
ACS PRO is the solution for small to large Access Control systems as well as for critical infrastructures in combination with IQ-MultiAccess (from V25 SP1) and WINMAG.
The single-hardware strategy offers a future-proof and economical solution. It starts cost-efficiently with 2 doors and can be expanded up to 16 doors with the same controller, thus fulfilling all growing requirements. Clear information cards and door stickers reduce installation time.
The 2-door version supports up to 4 module bus and clock data readers, but the 2 RS-485 expansion buses are deactivated. To activate these, the ACS-LIC2D licence must be purchased, downloaded from the licensing portal and installed on the control panel. The number of supported doors is then 4 and can then be extended to up to 16 doors with additional licences. LEDs indicate the number of activated doors for easy identification.
Access control systems that must fulfil the VdS requirements or EN60839-11-2 are also included in our portfolio. Please allow for a lead time of approx. 2 weeks.
The new ACS PRO Controller has the following new features:
Here are the most important functions supported by the current firmware (V01SP2) on the ACS PRO Controller:
- 2-door support (without activated RS-485 buses)
- Licence for additional 2-doors and activation of the external RS-485 buses (only applies to 2-door licence)
- RUN LED flashes to indicate the supported number of doors
- Improved cyber security for panel communication
- ACS4 setup tool can now be used on the same PC/server with IQ-MultiAccess
- The "User Group" command has been added and allows mass modification of user and access properties as supported in IQ-MultiAccess V25.
Further information can be found in our product area
Contact Us
Copyright © 2026 Honeywell International Inc.