/content/hbtbt/it/it/search-results.html

    Pannelli di controllo

    Addressable Gas Detection Unit

    Interrotto

    Addressable Gas Detection Unit is an addressable plant with addressable modules, these detectors can be connected to the 4-20mA industrial standard for the management of gas detection systems.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    Addressable Gas Detection Unit is an addressable plant with addressable modules, these detectors can be connected to the 4-20mA industrial standard for the management of gas detection systems.This table can be installed in all environments where toxic or explosive gases are produced or present: parking lots, boilers, local batteries, etc.