/content/hbtbt/it/it/search-results.html

    Pannelli di controllo

    Galaxy® Flex Anti-Intrusion Detection System Kit

    Galaxy® flex anti-intrusion detection system kits are the galaxy flex FX020 hybrid power plant kits which includes control unit, LCD keypad with MK7 or MK8 flap or GSM module.

    Panoramica

    Galaxy® flex anti-intrusion detection system kits are the galaxy flex FX020 hybrid power plant kits which includes control unit, LCD keypad with MK7 or MK8 flap or GSM module. The galaxy flex range, offers a hybrid security system fully integrated combining anti-intrusion alarm and access control for small and medium-sized residential and commercial installations. The galaxy flex 20 (FX020) are a fully integrated anti-intrusion detection and access control solution, NF & A2P certified 2 shields, offering up to 20 integrated zones. These hybrid power plants are designed in a modular fashion, provides ease of installation, use and increased flexibility for installers to meet specific user needs.