/content/hbtbt/it/it/search-results.html

    Lettori biometrici

    Rated Outdoor Fingerprint Access Control Terminal

    HON-BIOEM-3000W/ HON- BIOMI-3000W is a fingerprint access control Biometric Reader with an integrated reader. It is IP65 rated which enables it to be resistant from water, dust and other outside damages.

    Panoramica

    HON-BIOEM-3000W/ HON- BIOMI-3000W is a fingerprint access control Biometric Reader with an integrated reader. It is IP65 rated which enables it to be resistant from water, dust and other outside damages. It can be installed easily on your network having Ethernet communication ports. wiegand-OUT port allows connection of reader to Honeywell access control panels.