/content/hbtbt/it/it/search-results.html

    Relè

    Panel Relay

    Interrotto

    Panel Relays are suitable for shunting around wall switches in order to turn on emergency lighting in the event of loss of normal utility power.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Panel Relays are suitable for shunting around wall switches in order to turn on emergency lighting in the event of loss of normal utility power. When normal power is present, the ESR relay coil is activated and the emergency panel is fed from normal power. The lighting load can be switched on/off using an individual wall switch. When normal power drops out, the ESR coil is deactivated and N/C contact falls closed. The automatic transfer switch changes over to backup (generator) power, and the lighting load is illuminated regardless of the position of the wall switch or controller scheme.

    Certifications:
    • UL Listed
    • UL924
    • C-UL