/content/hbtbt/it/it/search-results.html

    Modulo di controllo dell’illuminazione

    Luminaire

    Interrotto

    LightSpot Luminaire Controllers are high-performance presence detectors with photocells for integration within luminaires and infill panels

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    LightSpot Luminaire Controllers are high-performance presence detectors with photocells for integration within luminaires and infill panels. There are two types of controller: the two-part MSM2000DALI/A control module with DHW/S mini detector head (only the ultra discreet detector head is visible) 

    Features & Benefits:
    Presence detection is by passive infrared, effectively enhanced to improve sensitivity to small movements.
    Regulating photocell ensures a minimum maintained light level, taking account of the contribution from adjacent luminaires and daylight
    Passive photocell holds lights off in bright ambient conditions. The choice of regulating, passive or none is available via QuickSet Pro on Analogue version.
    Off delay: Period following the last observed movement after which the lights switch off (via QuickSet Pro).
    Detection pattern and approximate range in metres at floor level for 2.5m mounting height (detection pattern is cone shaped).
    Incorporates simple scene-setting - up to six scenes can be set or recalled via user remote.
    Hand-held Controller provides local user override.
    Remote programming ensures changes can be easily accommodated. Please see individual detector instructions for programmer compatibility.
    OneSwitch Dimming. Manual input to adjust light level or turn luminaires on or off. Available on Two-part Controllers.
    100-hour Burn-in. Inhibits dimming functions to allow new lamps to burn in. Available on MS1200D/DALI
    Single-unit Controllers.
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls