/content/hbtbt/it/it/search-results.html

    Sensori autonomi

    PIR Sensor

    Interrotto

    LightSpot HD sensors are optimised for a range of mounting heights up to 16 metres with High definition lenses, performance optics and software.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    LightSpot HD sensors are optimised for a range of mounting heights up to 16 metres. High definition lenses, performance optics and software are all optimised to provide class leading sensitivity and occupancy detection ensuring that the lights are always on when required. Quick Analytics enables greater energy saving and enhances user comfort through the precise monitoring and analysis of sensor activity data.

    LightSpot HD Dimming & Switching sensors include integral photocells which will hold the lights off in occupied areas or switch them off at a given light level. Regulating photocells enable a constant light level to be maintained through analogue or digital dimming. LightSpot HD sensors deliver highly sensitive micro detection diameter of 7m within a 10m macro detection diameter (when installed at a mounting height of 2.5m). LightSpot HD Sensors provides Automatic detection of DALI and DSI digital dimming type luminaires which reduces commissioning time and minimises errors in commissioning.

    LightSpot HD Switching PIR Sensors high performance PIR sensors for dependable switching of lighting loads. High definition lenses, performance optics and software are all optimised to provide class leading sensitivity and occupancy detection ensuring that the lights are always on when required

    Features & Benefits:
    High sensitivity occupancy detection
    Integrated daylight dimming
    Automatic selection of DALI / DSI - LS3000DRF only 
    Switching Loads up to 10A
    Quick, easy commissioning with wireless programming tools
    Mid-Bay & Hi-Bay variants - for greater mounting heights (up to 16m)
    Absence & Presence mode operation
    Simple installation with pluggable, colour-coded connectors and automatic absence mode operation when a switch input is detected
    Flush and surface mount options

    Certifications:
    Conformity with
    EMC-2014/30/EU
    LVD-2014/35/EC,
    RoHS-2011/65/EU
    Specifiche

    Altro

    • Brand
      • Honeywell Lighting Controls

    Altro

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls