/content/hbtbt/it/it/search-results.html

    Unità di connessione

    MK Essentials Switched Connection Unit

    Interrotto

    MK Essential Switched Connection Units by MK Electric are fused outlets from a mains circuit. They are available in six stylisg colours to complement any modern interior designs.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MK Essential range of Switched Connection Units by MK Electric are ranges of stylish fused outlets from the mains circuit. These stylish units are available in six colours that complement with any interior designs and also with some impressive prices which you cannot ignore.

    The MK Essential Connection Units are double pole, front flex outlets with fuses. The mounting boxes are 35mm sizes with 60.3mm fixing centres.

    Features & Benefits:
    • Easy and convenient installations with backed out and captive screws
    • Screwless front plate and high gloss finish for a contemporary look and feel
    • Trendy and suitable for budgets of all size
    Certifications:
    • BS 5733:2010
    • BS 1362: 1973
    Specifiche

    Altro

    • Brand
      • MK Electric
    • Flex Outlet
      • Yes
    • Fused
      • Yes

    Altro

    • Brand
      • MK Electric
    • Flex Outlet
      • Yes
    • Fused
      • Yes
    • Brand : MK Electric
    • Flex Outlet : Yes
    • Fused : Yes