Rilevatori fumo
Smoke Detectors
Smoke Detectors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The product is a multi-infrared flame detection device that takes samples of external signals in real time using high performance infrared sensors and three-band infrared signal processing technologies,
and provides flame detections and alarms based on multiple intelligent criteria
. The product has high reliability and stability, enabling early flame determination even in complex environmental conditions
. The product shows good immunity to radiation sources such as sunlight, artificial light sources and heating elements. There are two
housing materials, JTGB-UF-7609/X (cast aluminum) and JTGB-UF-7609/X/S (stainless steel),
which can be adapted to different use environments as needed.