/content/hbtbt/it/it/search-results.html

    Pannelli di controllo

    MB-Secure PRO

    The MB-Secure PRO range provides modular control panels for commercial intrusion and access control. With flexible licensing, powerful macros, and integrated peripherals, it adapts to various use cases, ensuring maxium security and effeciency

    Panoramica

    MB-Secure PRO offers the highest level of security, best flexibility and scalability.

    Compliant with the latest VdS and EN standards, a higher level of redundancy and best-in-class cybersecurity protection are guaranteed by 8 inputs/outputs, 2 Ethernet ports, 4 versatile fieldbus ports on the control panel, a latest technology crypto chip and compliance with ISA 62443-4-1. Up to 30,000 users for intrusion and access control can be managed by the Pro-Watch 6.5 as well as through IQ MultiAccess whereas the powerful PSIM solution WINMAG plus is also nativly integrated . The variety of 5 different pre-licensd boards, 3 different housings as well as 3 different power supplies enable a completly individual configuration for every use case. Deeply integrated edge devices and possible end-to-end encryption from credential-to-software allow to address almost every end user need. Even later extensions in functionality or system size can be easily implemented by adding licenses or modules. Integrated web connectivity allows remote commissioning with IQ PanelControl, and support and maintenance using a standard web browser. Latest operating system usage and regular cyber updates ensure highest system security.

    Features & Benefits:
    • Multifunctional computer board for intrusion detection and access control applications
    • Per licenses extendable with partitions/areas, detector groups, users, macros, protocols, etc.
    • Highest security through cryptographic coprocessor
    • Developed according ISA 62443-4-1 SL3 and higher
    • Reduced costs due to multifunctional on board interfaces
    • Efficient programming due to improved IQ PanelControl
    • Backwards compatible to almost all BUS peripheral modules
    • Highly encrypted communication on all important external interfaces
    • Communication to alarm receiving centers per license integratable

      Maximum system limits for all MB-Secure PRO:

    • 4096 detector groups
    • 512 partitions/areas
    • 512 doors/switching elements
    • 30.000 users/operating codes/data carriers
    • 512 room/time zones
    • 2000 macros

    Certifications:
    • VdS IDS Class C G123002
    • VdS ATS SP 2-5, DP 2-4 G123802
    • EN 50131 Grade 3
    • SES-EMA-RL-T2:2021-04