/content/hbtbt/it/it/search-results.html

    Software

    Connection to intrusion detection control panel option

    Interrotto

    IQ Multi-access extension package Integration of MB-Secure, MB100, MB48 and MB24 into IQ Multi-access by on-demand connection per ISDN or analogue or dedicated line connection by TCP/IP via the control panel dialer or IGIS-LOOP.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    IQ Multi-access extension package Integration of MB-Secure, MB100 (order no. with index .10), MB48 and MB24 into IQ Multi-access by on-demand connection per ISDN or analogue or dedicated line connection by TCP/IP (including encryption) via the control panel dialer or IGIS-LOOP.

    Automatic recognition and installation of the intrusion detection control panel hardware in IQ Net Edit. Bidirectional data exchange between IQ Multi-access and intrusion detection control panel. Master data from the intrusion detection control panel are retrieved by IQ Multi-access and managed centrally from this point onward. (Data carriers, room/time zones, rights for access, arming/disarming and controls.) The intrusion detection control panel transmits events as bookings to IQ Multi-access. User rights can be set in accordance with Ds by mouse click.

    Features & Benefits:
    • Arming/disarming
    • Blocking/enabling of detector groups
    • Display of alarm and event memory
    • Activating of walk test
    • Macro triggering
    • Maintenance functions