/content/hbtbt/it/it/search-results.html

    Software

    IntrusionTrace Application

    Interrotto

    The Xtralis IntrusionTrace application by Honeywell provides high performance intrusion detection using video analytics specifically designed for 24/365 outdoor operation.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Xtralis Intrusion Trace application, by Honeywell, provides high performance intrusion detection using video analytics specifically designed for 24/365 outdoor operation. Optimized using footage from thousands of hours of video covering a range of environmental, seasonal and time-of-day variations, the analytics achieve low false alarm rates while maintaining high detection probability and reliability. With simple “region of interest” configuration for the majority of scenes, Intrusion Trace can be adapted to a wide range of applications. Whether monitoring a yard, providing remote access control to a site, or creating a virtual fence around a supply depot, Intrusion Trace delivers performance where it is needed. Intrusion Trace is now available for server platforms and edge devices. Supporting up to 32* channels on ADPRO® devices and up to 8* channels on HeiTel devices, Intrusion Trace complements the powerful recording, transmission, alarm handling and flexible licensing capabilities of these established platforms with high performance video intrusion detection. Intrusion Trace also supports Honeywell and Axis edge devices such as video cameras and encoders. Running on the device itself, Intrusion Trace takes analytics to the video source, providing self-contained, high performance intrusion detection on a networked device. Close integration with the device platform ensures compliant event management and alarm reporting for seamless system integration.

    Features & Benefits:
    • 24 hr/365 day outdoor algorithm for perimeter and sterile zone applications
    • Integrates advanced algorithms to maximize target detection and tracking
    • Detects crawling, rolling, running and slow moving targets
    • Up to 16 (directional) detection zones per video channel
    • Each detection zone can have its own set of parameters, to allow detection of small/large, fast/slow targets in the same scene
    • Improved sensitivity controls for reducing false alarms from spiders, cloud shadows, etc
    • Support for analog*, IP, thermal and visible light cameras
    • Bounding box visualisation is available on supported CMS and VMS software for rapid alarm verification
    Certifications:
    • i-LIDS® approved