/content/hbtbt/it/it/search-results.html

    Accessori

    Flanged Mounting Base

    Interrotto

    Flanged mounting base is intended for use in a 2-wire intelligent system, with screw terminals provided for power (+ and –), and remote annunciator connections. Communication takes place over the power (+ and –) lines.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Flanged mounting base is intended for use in a 2-wire intelligent system, with screw terminals provided for power (+ and –), and remote annunciator connections. Communication takes place over the power (+ and –) lines. The base is suitable for use with panel Model AM2020, Loop Interface Board, LIB-200; compatibility ID. A maximum number of detectors per loop is 99. See I55-531, Revision A, for installation and wiring instructions.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Highest nuisance alarm immunity
    • Advanced algorithms interpret and respond to the multiple inputs
    • Six levels of sensitivity
    • CO sensing for fastest response to slow developing, smouldering fires
    • Fully integrated infrared sensing to support the fire alarm decision
    • Automatic drift compensation of smoke sensor and CO cell
    • Superior EMI protection
    • Twin LED indicators providing 360° visibility
    • LEDs can be panel controlled to blink, latch on, and latch off
    • Built-in test switch
    Certifications:
    • UL Listed: S911