Accessori
IDENTLOC Flush Mounting Kit
IDENTLOC flush mounting kits are the easy-way of flush mounting the IDENTLOC evaluating units.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The IDENTLOC flush mounting kits are the easy-way of flush mounting the IDENTLOC evaluating units. IDENTLOC evaluating units includes flush mounted housing and cover. IDENTLOC intrusion detection systems are used for peripheral monitoring of buildings and/or presence control of objects. The transmission of energy and data between the fixed part (transmission unit) and the moving part (sensor) takes place by induction. Each sensor contains an individual code carrier. The evaluating unit will memorize these codes during startup (teach-in mode) in a non-volatile memory. In standard operation, the evaluating unit will permanently check these codes for presence and correctness. If a code is missing or wrong, a message is sent to the control panel.
Features & Benefits:- Inductive transmission system = no line required between the fixed and moving part
- Sensors as surface-mounted version or for concealed installation (slimline)
- Can be used for multi-point locks
- Tamper-proof
- Low assembly effort