Rilevatori di fascio
6500 Intelligent Thermal Detector
6500 Thermal Detectors are intelligent detectors with point ID capability that enable each detector address to be set with decade address switches to provide exact detector locations. They provides fixed high temperature detection at 190°F.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
6500 Thermal Detectors are intelligent detectors with point ID capability that enable each detector address to be set with decade address switches to provide exact detector locations. They provides fixed high temperature detection at 190°F.
Features & Benefits:- Low current draw
- Internal magnetically operated reed switch for testing
- Dual LED’s which blink in stand-by, give 360˚ visible alarm indication
- LED’s latch on in alarm
- Remote LED indication capabilities are standard
- Sleek, low profile design
- AS 1603.2 -1997
- CE Approved
- EN54-12: 2015
Altro
- Brand
- Morley-IAS
Altro
- Brand
- Morley-IAS
- Brand : Morley-IAS