Sensori di contatto
RF Magnet Contact
The RF magnetic contact are mainly used as an universal monitoring contact to monitor opening and locking of windows and doors. It can be wirelessly connected to a hazard alarm system by using the RF BUS-2 wireless receiver.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The RF magnetic contact are mainly used as an universal monitoring contact to monitor opening and locking of windows and doors. It can be wirelessly connected to a hazard alarm system by using the RF BUS-2 wireless receiver.
The bidirectional wireless connection ensures fast and smooth installation while providing a high level of connection and communication security.RF magnetic contact can be mounted on the window or door frame to be monitored. It is attached using the included screws or adhesive pads. The magnet has to be positioned on the moving part of the window or door in the opposite of the detector.
Features & Benefits:- Integrated electronic magnetic field sensors
- Radio revision mode for determining the installation range
- Connection to intrusion detection control panels via RF BUS-2 wireless receiver
- Two inputs with screw terminals for contacts with Z-wiring
- Easy-to-install housing with integrated cable routing
- Adhesive pads (not VdS compliant)
- Tamper contact and backtamper contact
- Monitoring of battery status
- Permanent radio monitoring by radio polling
- G115509 (IDT), Class B