Rilevatori di calore
LD-Series Linear Heat Detection Cable
LD - Series Digital Linear Heat Detection Cable provides a range of cables with different Temperature Versions. LD Series is intended for general purpose applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
System Sensor LD Series digital linear heat detection cables are designed to trigger a response when the specific temperature is reached. If the temperature surrounding the cable reaches the activation temperature the heat sensitive polymer insulation melts and the two cores quickly come into contact and trigger an alarm via either an Intelligent Monitor Module or Conventional Zone. System Sensor LD Series is flexible and simple to install, allowing it to be easily installed along conveyor belts, in cable trays or wrapped around fan motors. LD Series is intended for general purpose applications. Linear Heat detection is commonly used in application where thermal sensing is required over large distances or where other type of point-type detection is not suitable. Typical applications include Roads and Tunnels, Cable Tunnels and Cable Trays, Warehouse Racking and Conveyor Belts and Escalators.
Features & Benefits:- Wide area coverage and continuous sensitivity along the length of cable
- Choice of temperature sensitivity to provide maximum protection
- Compatible with conventional zone or monitor module for connection to FACP
- Suitable for outdoor and/or harsh environments
- Low installation, maintenance and repair costs reduce total cost of ownership
- UL Certified
- FM Certified
- CE Certified
- RoHS Certified