Rilevatori di movimento
Honeywell Glassbreak Shock Sensor
The ASC-SS1 shock sensor protects all types of glass such as plate, wired, tempered, and laminated.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The ASC-SS1 shock sensor protects all types of glass such as plate, wired, tempered, and laminated. The sensor will protect the glass within an 8 feet radius from the sensor for glass up to 1/4 inch thick. The ASC-SS1 mounts directly to the glass surface and is wired to a two wire powered protective loop. The ASC-SS1 shock sensor is a two wire electronic device which draws minimal current (< 1mA) from the protective loop. When glass is broken, the sensor provides a normally-closed solid-state output (circuit opens on alarm) which is not polarity sensitive. The sensor employs transient suppression devices to protect against lightning.
The ASC-SS1 shock sensor does not require a processor. The ASC-SS1 shock sensor may be wired in series with multiple sensors. Care should be taken to ensure that the total resistance of the sensors in series does not exceed the capabilities of the alarm control panel. The ASC-SS1 shock sensor must be mounted in a corner of the glass. For best performance, do not mount the sensor closer than 1 from the window frame. Shock sensors mount with double coated acrylic foam tape designed to resist the types of environmental stresses the shock sensor will experience after installation.
Features & Benefits:- Mounts directly on glass surface
- Protects all glass types: plate, tempered, laminated and wired
- Outstanding false alarm immunity
- Epoxy sealed against moisture and corrosion