/content/hbtbt/it/it/search-results.html

    Sensori multicriteri

    FAAST LT-200 Standalone Dual Channel Detector

    Interrotto

    FAAST LT-200 Standalone Dual Channel Detector comprises innovative and intelligent internal design features designed to protect vulnerable components. It is suitable for smaller mission critical applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    FAAST LT-200 Standalone Dual Channel Detector combines proven aspirating detection technologies to deliver reliable smoke detection and efficient installation and maintenance. It comprises innovative and intelligent internal design features designed to protect vulnerable components. These include a high sensitivity LED detection chamber, along with ultrasonic flow sensors.

    The FAAST LT-200 provides alarm and fault relays with auxiliary events relay as an option. These can be set as latched or non-latched. Pipe-IQ pipe design and configuration software provides easy and fast installation, this software is included with the product as standard. It is suitable for smaller mission critical applications where very early warning or Class A or B detection is required.

    Features & Benefits:
    • High sensitivity LED Detection Chamber
    • Ultrasonic airflow sensing with expanded monitoring range
    • Multiple event logging up to 2244 events
    • Easily replaceable and reusable filter without affecting the rest of the device
    • Designed for efficient wiring and installation
    • Ideal for discrete detection monitoring
    • Air flow pendulum graph for verification of pipe network functionality
    • Pipe-IQ™ software provides intuitive system layout
    Certifications:
    • CE 0832 18
    • EN54-20: 2006
    Specifiche

    Altro

    • Brand
      • System Sensor
    • Detector Type
      • Aspirating
    • Detection Sensor Type
      • Laser

    Altro

    • Brand
      • System Sensor
    • Detector Type
      • Aspirating
    • Detection Sensor Type
      • Laser
    • Brand : System Sensor
    • Detector Type : Aspirating
    • Detection Sensor Type : Laser