Sensori multicriteri
ICAM IAS Air-sampling Smoke Detection
The ICAM IAS Air-sampling Smoke Detection systems provide a flexible solution to meet the unique needs of numerous applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The ICAM IAS Air-sampling Smoke Detection systems provide a flexible solution to meet the unique needs of numerous applications including industrial spaces such as cable tunnels, the tamper-proof and unobtrusive requirements of special accommodation, or can simply be used to replace spot (point) detectors in office environments.
Features & Benefits:- Single or dual channel fire detection
- Multiple configuration options
- Multiple detection strategies
- Up to 100 m (328 ft) per sampling pipe
- EN54-20 (VdS) (Sensitivity Class dependant upon point detector used)
- CE EMC
- CPR
- ActivFire
Altro
- Brand
- Xtralis
- Product Type
- Detector
- Detector Type
- Smoke Detector
- Detection Sensor Type
- Air sampling
Altro
- Brand
- Xtralis
- Product Type
- Detector
- Detector Type
- Smoke Detector
- Detection Sensor Type
- Air sampling
- Brand : Xtralis
- Product Type : Detector
- Detector Type : Smoke Detector
- Detection Sensor Type : Air sampling