/content/hbtbt/it/it/search-results.html

    Pressostati e sensori di pressione

    Smart Electronic Pressure Switch

    Smart DCM Electronic Pressure Switches are microprocessor-controlled pressure measurement devices for relative pressures. They are suitable for wide range of applications including the precision recording, monitoring & control of system pressures.

    Panoramica

    Smart DCM Electronic Pressure Switches are microprocessor-controlled pressure measurement devices for relative pressures of -1 to +1 bar and 0 to 40 bar. They are suitable for an extremely wide range of applications, including the precision recording, monitoring, and control of system pressures. They come complete with an angled M12x1 plug and are screwed (G1/2”) directly into the line / vessel to be monitored.

    Features & Benefits:
    • Open-collector
    • Configurable as min./max./window monitor
    • Adjustable drop-in/drop-out delay
    • Hysteresis defined by set-point and reset-point
    • LCD graphical display can be rotated (in 90° steps, by software) for better readability
    • HMI can be freely swivelled 310°
    • Self-monitoring electronics
    Certifications:
    • CE
    • Protection rating - IP65 as per EN 60529-2
    • EMC Conforms to EN 61326
    • Protection class - 2 as per EN 61010
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • Honeywell

    Altro

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • Honeywell
    • Minimum Operating Ambient Temperature : -20
    • Maximum Operating Ambient Temperature : 70
    • Brand : Honeywell