/content/hbtbt/it/it/search-results.html

    Rilevatori fumo

    8100 Smoke Detector

    Interrotto

    8100 smoke detectors deliver a highly accurate and a very early warning for Fire Detection. They also have extensive communications capabilities to provide maximum control over challenging environments

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    8100 smoke detectors deliver a highly accurate and a very early warning for Fire Detection. They also have extensive communications capabilities to provide maximum control over challenging environments. Smoke detector combines dual source (blue LED and infra-red laser) optical smoke detection with advanced algorithms to detect a wide range of fires while maintaining enhanced immunity to nuisance particulates. This enables the detector to accurately detect incipient fire conditions as early as 30 to 60 minutes before a fire actually starts for Early Warning Fire Detection and Very Early Warning Fire Detection

    Features & Benefits:
    • Detection as precise as 0.00029 %/ft obscuration
    • Five alarm levels and two sensitivity modes provide application flexibility
    • Dual flow detection including both ultrasonic and electronic sensing for pipe and chamber air flow measurement
    • A single device protects up to 8,000 sq. ft. (743 sq.m)
    • Advanced detection algorithms reject common nuisance conditions
    • Patented particle separator and field-replaceable filter remove contaminants from the system
    Certifications:
    • UL Listed
    • ULC Listed
    • FM Approved
    • MSFM Approved
    • ACTIVFIRE Listed
    • KFI
    Specifiche

    Altro

    • Brand
      • Gent
      • NOTIFIER
      • System Sensor

    Altro

    • Brand
      • Gent
      • NOTIFIER
      • System Sensor
    • Brand : Gent|NOTIFIER|System Sensor