Rilevatori fumo
Agile™ Wireless Photo Detector
The Agile™ Wireless Photo Detector is powered by robust mesh network technology providing up to two communication paths to each wireless device. Mesh network technology enables flexible and economic installations
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Agile™ Wireless Photo Detector is powered by robust mesh network technology providing up to two communication paths to each wireless device. This makes the network highly reliable, protecting against broken communication links. Mesh network technology enables flexible and economic installations.
The Agile™ Wireless Fire Detection System will be facilitated by the AgileIQ™ PC based software tool. It enables the PC to exchange information with the wireless devices without any hardwired connection by means of a wireless USB dongle. Wireless devices can be seamlessly integrated into existing panels supporting Series 200 protocols, giving the fire system the flexibility to be easily extended.
Features & Benefits:- Wireless mesh network bidirectional communication technology
- Two communication paths to each wireless device
- 18RF channels at 868MHz
- Up to 400m free air communication range
- Average 5 year battery service life
- S200 CLIP and Advanced Protocol loop communication
Altro
- Brand
- Morley-IAS
- System Sensor
- Detection Sensor Type
- Photoelectric
Altro
- Brand
- Morley-IAS
- System Sensor
- Detection Sensor Type
- Photoelectric
- Brand : Morley-IAS|System Sensor
- Detection Sensor Type : Photoelectric