Rilevatori fumo
Low Profile Ionization Intelli Smoke Sensor
The Low Profile Ionization Intelligent Smoke Sensor is intelligent detection devices that provide two-way communication with the Honeywell fire alarm systems. These sensors provide stability and fast response to a broad range of fire conditions.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Low Profile Ionization Intelligent Smoke Sensors are intelligent detection devices that provide two-way communication with the Honeywell fire alarm systems. These sensors provide stability and fast response to a broad range of fire conditions.
The address for each sensor is set via two direct-dial decade switches. Dual LEDs on the sensors provide 360-degree visual indication. A total of 99 addresses in the Conventional Loop Interface Protocol (CLIP) mode are supported. Control panels that support FlashScan can use up to 159 detectors on a loop.
Features & Benefits:- Sleek, low profile design
- Early detection of fire conditions
- Direct-dial decade switches for easy address entry
- Continuous monitoring of sensor sensitivity
- Electronics conformal-coated to resist corrosion
- Optional tamper-resistant mounting
- Sensor heads easily plug into common mounting base
- Dual LEDs provide 360-degree viewing
- Compatible with Honeywell CLIP and FlashScan intelligent loop transmission.
- UL
- FM
- CSFM
Altro
- Brand
- System Sensor
Altro
- Brand
- System Sensor
- Brand : System Sensor