/content/hbtbt/it/it/search-results.html

    Rilevatori fumo

    VESDA Laser Compact Aspirating Smoke Detector

    Interrotto

    The VESDA VLC detector has been specifically designed to provide all the benefits of aspirating smoke detection including very early warning in single environment small areas and where space is a premium.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The VESDA VLC detector has been specifically designed to provide all the benefits of aspirating smoke detection including very early warning in single environment small areas and where space is a premium. The VLC combines the well-proven VESDA VLP detection technology with a modified aspirator design, and incorporates them into a compact enclosure with a simplified display. The VLC-EX is enclosed in a stainless steel housing which is comprised of the main enclosure and the front cover. The main enclosure houses all the key components of the detector. All non-serviceable items such as the main processor board and detector chamber are mounted away from the general access area, protecting them during the installation and servicing process.

    Features & Benefits:
    • Absolute smoke detection
    • Wide sensitivity range
    • Single pipe inlet
    • Five (5) status LEDs
    • VESDAnet communication (VN)
    • Clean air barrier optics protection
    • Three (3) Alarm Levels
    • Three (3) Programmable Relays
    • Air flow monitoring
    • Optional remote display and relay capability
    • Simple mounting design
    Certifications:
    • UL
    • ULC
    • FM
    • CCC
    • ActivFire
    • CE
    • LPCB
    • VdS
    • NF
    • VNIIPO
    • EN 54-20
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • NOTIFIER
      • System Sensor
      • Xtralis

    Altro

    • Brand
      • Farenhyt
      • NOTIFIER
      • System Sensor
      • Xtralis
    • Brand : Farenhyt|NOTIFIER|System Sensor|Xtralis