Sensori di temperatura
Immersion Sensor
The sensing element of these immersion temperature sensors should be used in environments where the normal operating temperature will be between -40 to 302°F (-40 to 150°C).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The Immersion Temperature Sensors shall have two 22 AWG colored Etched Teflon lead wires for making all of your field connections. Immersion temperature sensors are both non-polarity and non-position sensitive when mounting the units. Each single point thermistor sensor is encapsulated in a thermally conductive epoxy that will withstand high operating temperatures and will protect the sensor from condensation or moisture.
Features & Benefits:- ABS Plastic Enclosure
- Four ½” Knockouts
- ¼” Diameter Stainless Steel Probe
- Four PG16 & Two PG11 Knockouts
- Corrosion Resistant
- ROHS Compliant
Altro
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Brand
- Alerton
- Product Type
- Sensor Degrees Celsius
Altro
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Brand
- Alerton
- Product Type
- Sensor Degrees Celsius
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Brand : Alerton
- Product Type : Sensor Degrees Celsius