Telecamere dome
Speed Dome
Speed Dome combines world-class imaging and advanced IP camera technology provides streaming images in 1080P at full frame rate.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Speed Dome combines world-class imaging and advanced IP camera technology provides streaming images in 1080P at full frame rate. With an IP66 and IK-10 housing, these speed domes are ideal for advanced surveillance monitoring indoor or outdoor. Featuring 360° continuous rotation, 20x zoom and vari-focal auto-focus lens, the HISD-2201 series speed domes deliver a full picture of the area under surveillance in optimal width and depth. True Day/Night (TDN) and Wide Dynamic Range (WDR) are ideal for areas where there is high illumination contrast between background and foreground. The High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful for surveillance at car park entrances and highways.
Features & Benefits:- Electronic Image stabilization
- H.264 High Profile / MJPEG, VBR / CBR and Dual streams
- Motion detection, network fail detection and privacy zones
- IR beam distance up to 100m with high-powered IR array
- 2 alarm input and 1 output, SD card support, RS-485, audio input and output, analog video output
- Edge storage is 32G
- ONVIF Profile S
Altro
- Brand
- Honeywell Security
Altro
- Brand
- Honeywell Security
- Brand : Honeywell Security