Sets bedieningspanelen
NetBox MicroNode Plus
The MicroNode™ Plus compact, intelligent fi eld panel handles distributed processing for NetBox™ access control and event monitoring systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The MicroNode Plus panel supports up to two portals, four relay outputs with wet/dry selection, four inputs with programmable levels of supervision, and one temperature sensor input. The 12VDC auxiliary output can power devices such as a Request to Exit device or an alarm sounder.
Designed for localized access control and event monitoring, the MicroNode Plus panel is also an ideal retrofi t solution. The seamless upgrade from legacy two-reader panels to the MicroNode Plus panel can be made without replacing readers, inputs or lock outputs
Features & Benefits:- Key Features
- Access Control
- Reader Support: Interfaces with Wiegand and keypad reader
- technologies
- Input/Output Assignment: Enables assignment of four input and
- four output relays to control doors and other end point devices
- Temperature Input: Includes one analog temperature
- sensor input
- Retrofi t Solution: Replaces legacy two-reader panels without
- requiring new readers, inputs or lock outputs
- System
- LenelS2 System Node: Handles distributed access control and
- event monitoring
- Offl ine Availability: Maintains access control capabilities even
- when connectivity to the NetBox controller is lost
- Intuitive Confi guration: Utilizes embedded web interface for
- initial setup
- Automatic Discovery: Automatically connects to and
- authenticates with the NetBox controller upon confi guration
- Power Options: Offers PoE Plus, PoE or 12VDC 5A power