/content/hbtbt/nl/nl/search-results.html

    DALI-accessoires

    Bus Devices

    The integration of third-party systems into a DALI64 system streamlines operations reducing repetitive tasks for end-users

    Overview
    DALI-2 PD 300W 
    Phase dimmer with DALI input to control dimmable 230V luminaires in a DALI system. Available for leading edge, trailing edge or as universal device with automatic load detection. Available as compact 25W version or as 300W version. From Firmware 3.5 onwards an additional operating mode is supported: DALI controlled switching.

    DALI RM16 DE WE
    DALI RM16 provides a via DALI bus controllable relay switch, which allows direct switching of permanent loads up to 2kW. Various compact designs and variations with make contact or changeover contact are available. The purposeful switching in voltage zero crossings, enables an increase of the device lifetime. The product range also includes versions with integrated in-rush current limitation, which are suitable for applications with high in-rush currents. Power-up mode and system-failure settings can be configured using the DALI Cockpit.

    DALI Expander
    With the DALI Expander a new DALI sub-line can be created and supplied with power and information. The connected devices within the DALI sub-line can be controlled broadcast via the address of the DALI Expander. Alternatively the DALI sub-line can be controlled directly with Switch & Dim inputs. The DALI Expander has an integrated DALI bus supply (200mA) for up to 90 DALI devices in the DALI sub-line. The amount of DALI units as well as the line length (up to 300m) can be increased using the DALI Expander.

    DALI 4Net
    This compact 1HP DIN rail module enables the independent control of up to 4 DALI lines, which equals 256 DALI operating devices. Efficient scaling is possible with external DALI bus supplies. Via the DALI4Net connected control devices and control gear can be configured via Ethernet with the DALI Cockpit Software. Using the Modbus TCP interface the DALI 4Net can be accessed for control and visualisation or connected to a building control system. Further functions are: cross line control functions for sensors, real time clock, scheduler.
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls