/content/hbtbt/nl/nl/search-results.html

    Noodverlichting

    Emergency Route Round Cover Lighting

    Stopgezet

    The Emergency Route Round Cover Lighting has a lens to focus the light into two main directions. This corridor lights is particularly effective for normal ceiling heights up to 4m and enables luminaire spacing of about 18m in the escape route.

    Overview
    Dit product is niet meer leverbaar.
    Honeywell zal productondersteuning bieden tot.

    The Emergency Route Round Cover Lighting has a lens to focus the light into two main directions. This corridor lights is particularly effective for normal ceiling heights up to 4m and enables luminaire spacing of about 18m in the escape route.

    Made of zinc-aluminium it fits unobtrusively on the ceiling. Besides normal recessed ceiling mounting it can also be mounted in conventional fire protection boxes. The status LED integrated within the lens does not interrupt the harmony of the decent housing. Optimal light distribution and lighting of escape and rescue routes is achieved by use of cluster lenses and powerful ERT LED technology

    Features & Benefits:
    • Zinc die-cast
    • IP20
    • Ceiling or recessed mounting
    • -5° up to +40°C
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-22
    • DIN EN 1838