Sensoren voor luchtkwaliteit
ECO Gas Detector Dual Gas
The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property ensuring business continuity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dit product is niet meer leverbaar.
The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Vesda Eco uses an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. Pre-calibrated sensor cartridges are easily replaced in the field and make converting to different gas sensors or replacing sensors a simple task. Vesda Eco gas detectors come complete with the main housing, sensor cartridge, data storage card and USB interface cable.
Features & Benefits:- Toxic, Oxygen or Flammable gas detection
- Single or dual gas versions
- Factory calibrated sensor cartridges
- Integral alarm status LEDs
- Integrates with PLCs/HVAC/BMS/ FACP
- Configurable relays
- 4-20 mA analog outputs
- RS485 Modbus output
- On-board event logging
- On-board fault diagnostics
- Integral gas test port
- Remote reset
- CE
- EMC