/content/hbtbt/nl/nl/search-results.html

    Warmtedetectors

    System Sensor Smoke Detector

    Stopgezet

    The HM Series Advanced intelligent thermal sensors are plug-in type fire sensors that use a single thermistor sensing circuit to provide early warning of developing fires, together with addressable communication with the fire panel.

    Overview
    Dit product is niet meer leverbaar.
    Honeywell zal productondersteuning bieden tot.

    The HM Series Advanced intelligent thermal sensors are plug-in type fire sensors that use a single thermistor sensing circuit to provide early warning of developing fires, together with addressable communication with the fire panel. The HM-RHSE, HM-RHSE-I provides fixed 58°C and rate-of-rise (10°C / minute) temperature sensing (Class A1R). The HM-FHSE, HM-FHSE-I provides fixed 58°C temperature sensing (Class A1S). These sensors are designed for open area protection and must only be connected to fire panels that use a compatible proprietary communication protocol for monitoring and control. The detectors have two integral red LEDs that provide 360° local visual indication of the device status.

    Features & Benefits:
    • Available with or without short circuit isolation
    • Isolator per device allows faster, more precise fault finding
    • Rotary decade address switches
    • Ivory colour to harmonise with the modern built environment
    • Worldwide proved reliability
    • Easy to maintain (washable filter)
    • Enhanced smoke chamber design to reduce false alarms by dust or contamination
    • Fast installation with rotatory addressable switches (01-99)
    • 2 state LED for 360º indication
    • Aesthetic design to harmonise with the modern built environment
    • Base complements the detector and is easy to install and wire
    • Genuine and fast response
    • Advanced protocol and smoothing filter to suppress false alarm
    • Analog addressable communication
    • Dual integrated LED for 360° visibility
    • Conforms to EN54-7
    • LPCB approved
    • Environment friendly
    • - meets RoHS legislative requirements
    Certifications:
    • CE
    • RoHS