/content/hbtbt/nl/nl/search-results.html

    Sensoren met meerdere criteria

    Pinnacle™ Intelli Laser Smoke Detector

    Stopgezet

    Pinnacle™ Intelligent Laser Smoke Detector featuring extensive on-board signal processing capabilities designed to improve smoke response. It is designed to protect valuable assets and operations where systems must remain online at all times

    Overview
    Dit product is niet meer leverbaar.
    Honeywell zal productondersteuning bieden tot.

    Pinnacle™ Intelligent Laser Smoke Detectors are able to achieve sensitivities from 0.02 percent-per-foot to 2 percent-per-foot obscuration. It has a patented smoke sensing chamber, designed to amplify signals from smoke but diminish stray internal reflections. The detector’s extensive software processing includes multi-alert drift compensation, internal self-diagnostics, and superior transient signal rejection algorithms It is designed to protect valuable assets and operations where systems must remain online at all times. Some ideal applications for Pinnacle include: Telecommunications switching facilities, Cellular telephone infrastructure, Integrated circuit fabrication facilities, Computer rooms and Traffic control centres

    Features & Benefits:
    • Ultra-high-sensitivity capability
    • Transient rejection algorithms
    • Environmental tracking
    • Wide sensitivity range
    • Rotary address switches
    • Sleek, low-profile design
    • Microprocessor design
    • Analog communications
    • Superior EMI protection
    Certifications:
    • UL
    • ULC
    • FM
    • MSFM
    • FM Approved
    • Listing Service
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor