×
    /content/hbtbt/us/en/search-results.html

     

     

    Cognyte Symphia VMS

    Symphia VMS features powerful, fully integrated video management tools, including automated system health monitoring and event responses, investigation management, and a software-based virtual matrix.

    Symphia VMS makes video security more manageable, reliable and cost-effective. The open architecture is flexible and integrates easily with existing technology. Scale from a single location to a large, complex and geographically distributed operation quickly and easily.

    Integrating Symphia VMS with OnGuard provides OnGuard users with seamless access to live and playback video from Symphia, alarms, control of PTZ cameras and camera presets configured in Symphia and a direct link to video attachments associated with events and alarms. Traditionally, operators managed their access control and video systems as two independent systems. When an access control event was received, the operator had to manually search the video management system, often located on a separate workstation, for any related video. Now, with the integration of Symphia VMS and OnGuard, a single console is all that is required for the control of alarms and alerts generated by the system.

    The integration of OnGuard with Symphia VMS provides OnGuard users with seamless access to the following features and information:

    • Live and playback video from Symphia VMS
    • Video attachments
    • System status information on Symphia VMS components
    • Motion Events
    • Generic Symphia VMS alarms send to OnGuard
    • PTZ camera features configured in Symphia VMS, such as, such as zoom in, zoom wide; open or close the iris, to increase or decrease the amount of light; focus near or far; and using Camera Presets
    • Time Synchronization: The date and time is synchronized with Symphia VMS to ensure accurate event and video associations
    Product Information OnGuard Certifications
    Name Model Version Middleware 7.5 7.6 8.0
    Symphia VMS   7.7   Yes Yes Yes
    Symphia VMS   7.6   Yes Yes Yes
    OnGuard License Requirements:
    Component License Option Part Number Comments
    Non-LenelS2 Channel Maximum Number of LDVR Camera Channels (DV-CH-XXX) Contact your LenelS2 Value Added Reseller for pricing. DV-CH-8UP This part is for 8 video channels
    Digital Video Application Digital Video Application (XXSDVXXX) Contact your LenelS2 Value Added Reseller for pricing. SWS-DV or SWG-DV License required unless already activated in the license file

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.