×
    /content/hbtbt/us/en/search-results.html

    dormakaba Evolo Alliance

    A software interface between OnGuard and the whole range dormakaba evolo components. These include offline and wireless digital cylinders, door handles, mechatronic cylinders, standalone compact readers, and locker locks.

    Through the evolo alliance program, we have combined the need for high security via OnGuard online readers with the flexibility of standalone technology.

    This solution enables OnGuard to be the administrative master of dormakaba’s standalone and wireless readers.

    All cardholders, badges and access assignments are managed from OnGuard and all events and alarms from the standalone components are presented in Alarm Monitoring.

    The solution is operated and monitored by a centralised and integrated software platform, providing the system administrator with a simple solution for managing the access control requirements of the business. In combination with evolo alliance, all access levels, online and standalone readers are administered within OnGuard providing a unique tool for managing the safety, security and operation of both the organisation and its employees. Reports on events, transactions and alarms are presented in the same way as any other event within the OnGuard Alarm Monitoring.

     The integration supports:

    • The dormakaba readers are configured as Logical devices.
    Product Information OnGuard Certifications
    Name Model Version Middleware 7.5 7.6 8.0 8.1
    Evolo Alliance Exos 4.1   No Yes Yes No
    OnGuard License Requirements:
    Component License Option Part Number Comments
    Evolo Alliance API This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. IPC-261-DRMA11-B Locks
    Reader Maximum Number of Local Readers, Maximum Number of Readers for System Type, Maximum Number of Readers in Enterprise (for enterprise systems) Contact your LenelS2 Value Added Reseller for pricing. Any part number that includes readers licenses. License is per Reader

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.