×
    /content/hbtbt/us/en/search-results.html

     

     

     

    Entrust Adaptive Issuance Instant ID

    Entrust Adaptive Issuance Instant ID software suite is a solution for creating, issuing and managing secure ID cards and credentials. The software allows organizations to meet a wide range of application requirements – from basic photo ID cards to high-assurance credentials.

    This integration automates the process of adding the Card Serial Number (CSN) from an issued credential into the OnGuard system. By eliminating the manual process of reading the CSN and adding the information against the user in OnGuard it eliminates user error in recording the information and provides a higher level of security.

    This integration supports:

    Allow Adaptive Issuance Instant ID to take the Badge ID from Entrust specific Allegion card and push that information into the OnGuard system to associate with the user whose credential is being printed. This reduces the number of steps and potential mistakes associated with individually reading the Badge ID from a card after issuing and manually putting it into the OnGuard system.

    Product Information OnGuard Certifications
    Name Model Version Middleware 7.5 7.6 8.0 8.1
    Instant ID   7.8   Yes Yes Yes No
    OnGuard License Requirements:
    Component License Option Part Number Comments
    Instant ID API This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. IPC-025-ETRST01-B  

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.