×
    /content/hbtbt/us/en/search-results.html

    Geutebruck G-Core/OnView

    The recorder interface G-Core/OnView allows addressing and querying an unlimited number of licensed GEUTEBRUCK surveillance systems from the OnGuard management system. Based on the OpenVideo SDK specification the OnGuard system can control, present and monitor G-Core devices. Picture and alarm information can be queried and displayed via the OnGuard GUI. In addition, status and contact state information are exchanged accordingly.

    This integration supports:

    • View live-stream of all cameras
    • View recorded video streams
    • Control PTZ-Cameras and call preset positions
    • Receive information about Sync-State, Contrast-Stat and Video-Sensor-State of each Camera
    • Connection state of each connected NVR

    IMPORTANT: This only provides ONE-WAY interface (Geutebruck video into OnGuard). An additional interface from Geutebruck to get alarms and command and control from OnGuard requires the IPC-011-xxx license.

    Product Information OnGuard Certifications
    Name Model Version Middleware 7.5 7.6 8.0 8.1
    VIDEO- G-Core   5.1   No Yes Yes No
    VIDEO- G-Core   4.0   Yes No No No
    OnGuard License Requirements:
    Component License Option Part Number Comments
    Non-LenelS2 Channel Maximum Number of LDVR Camera Channels (DV-CH-XXX) Contact your LenelS2 Value Added Reseller for pricing. DV-CH-8UP This part is for 8 video channels
    Digital Video Application Digital Video Application (XXSDVXXX) Contact your LenelS2 Value Added Reseller for pricing. SWS-DV or SWG-DV License required unless already activated in the license file

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.