-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
- Our Brands
- LenelS2
- Security Solutions
- Third Party Integrations
- OAAP Partners & Products
- Jacques Technologies IP Communication System 650 Series
Jacques Technologies IP Communication System 650 Series
The Jacques 650-series VOIP Voice Communication System uses Internet Protocol (IP) packets for all control and audio communications between intercom devices. Audio for intercom calls or public address announcements is streamed in digital form using the standard Real-time Transport Protocol (RTP). Control communication for creating and terminating calls uses Jacques Call Control Protocol (JCCP) which is specifically designed for intercom and public address (PA) systems.
| Product Information | OnGuard Certifications | ||||||
| Name | Model | Version | Middleware | 7.5 | 7.6 | 8.0 | 8.1 |
| IP Communication System 650 Series | 7.97 | Yes | Yes | Yes | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Intercomm | Maximum Number of Intercom Exchanges (SWG-1340). (1) Intercom license PER Intercom panel. Contact your LenelS2 Value Added Reseller for pricing. | SWG-1340 | |
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
Copyright © 2025 Honeywell International Inc.