×
    /content/hbtbt/us/en/search-results.html

    Proxyclick

    With its customizable invitations and notifications and brandable iPad app, Proxyclick already delivers a seamless visitor management experience for your guests, hosts and reception. By integrating with OnGuard, Proxyclick visitors are also inserted into OnGuard and can use the QR in their invitations as a badge. Access events can be used to check a visitor in or out of Proxyclick or the iPad app can be used to activate visitor's access credentials. The choice is yours, making Proxyclick even more customizable.

    Functional features of the interface:

    To automatically manage visitors via the Proxyclick platform into the local OnGuard instance. Access can be given based on different rules and the meeting time. Real time events can be used to check in and out in Proxyclick.

    Product Information OnGuard Certifications
    Name Model Version Middleware 7.4 7.5 7.6 8.0
    Proxyclick   1.0   Yes Yes Yes Yes
    OnGuard License Requirements:
    Component License Option Part Number Comments
    Proxyclick API This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. IPC-052-PXYCL01  

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.