×
    /content/hbtbt/us/en/search-results.html

     

     

    STANLEY Healthcare MobileView

    MobileView provides a simple, yet powerful means of tracking the location, status and condition of assets and people. As part of MobileView abilities, an event engine is embedded, which allows to trigger configurable event types – entrance / exit, overflow shortage, dwell / absence, temperature, humidity, motion, par level, tag battery level, and more. The events notifications may be sent externally as Web Services, email, http post, JMS queue, phones, pagers, and XML.

    The integration allows OnGuard to receive notifications from MobileView:

    • Trigger Event: send notification to a pre-defined device in the OnGuard system. The event can be configured to trigger an action using the Global I/O functionality.
    • Unlock Door: Indicates to OnGuard that the asset is free to enter or exit, causing it to unlock a specific door.
    Product Information OnGuard Certifications
    Name Model Version Middleware 7.5 7.6 8.0 8.1
    MobileView   5.4   No Yes Yes No
    MobileView   5.3   Yes No No No
    OnGuard License Requirements:
    Component License Option Part Number Comments
    MobileView API This specific partner interface requires a LenelS2 OnGuard API license and has a unique part number. Contact your LenelS2 Value Added Reseller for pricing. IPC-221-STNL01-B Asset/RFID Tags

    LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.