-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Building Automation
- |
- Contact Us
- |
You are browsing the product catalog for
You are viewing the overview and resources for
Traka32
Traka has a solution for every market sector. It has the ability to be networked and electronically control access to all keys and/or valuable assets, within an organization. Traka32 software provides a detailed audit of every key or piece of equipment used and software change that has occurred. With the integration Cardholders can be assigned access to either a single key or groups of keys, with OnGuard Access Levels, the same way they are assigned access to doors. All Traka Events/Alarms transfer across into Alarm Monitoring. Traka also supports Anti-Passback and can require a key be taken or returned before access is granted to selected doors/access levels.
The integration supports:
Administration of Traka Users within OnGuard.
Receive Real-time Traka key movements / Traka alarm updates to OnGuard.
Automatically grant or deny access to doors/areas when a staff member has not returned their keys.
Automatically grant or deny access to doors/areas when a staff member has returned their keys.
| Product Information | OnGuard Certifications | ||||||
| Name | Model | Version | Middleware | 7.5 | 7.6 | 8.0 | 8.1 |
| Traka32 | 2.46.00 | No | Yes | Yes | No | ||
| Traka32 | 2.43 | No | Yes | No | No | ||
| Traka32 | 2.41 | Yes | No | No | No | ||
| OnGuard License Requirements: | |||
| Component | License Option | Part Number | Comments |
| Traka32 API | Maximum Number of Seamless Elevator Entry Devices (SWG-1610) | IPC-031-TRKA11-B IPC-031-050 IPC-031-100 |
|
LenelS2 factory certification validates only the compatibility of the OAAP product with the LenelS2 OnGuard access control security system. LenelS2 makes no representations regarding the functionality or cybersecurity of any OAAP product.
Copyright © 2025 Honeywell International Inc.